IESNA:LM-63-2002
[TEST]P1343053
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-69)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A09R459830DE010 E3A301GPH
[LUMINAIRE]3in Adjustable LED luminaire with, R45 optic, 3000K CCT AND, 98CRI , E3A301GPH TRIM
[_SEARCH_CRI] 98
[_SEARCH_COLORTEMP] 3000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]299
TILT=NONE
1 -1 1 37 19 1 1 -0.25 -0.25 0
1 1 11
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 67.5 90 112.5 135 157.5 180
113.8 184.8 258.3 315.1 359.8 416.3 486.4 548.9 591.6 605.6
610.6 631.4 647.6 656.9 659.9 646.9 597.1 522.6 432.8 324.6
252.8 140 34.3 0.8 0.5 0.5 0.5 0.5 0.5 0.3
0.3 0.3 0.3 0 0 0 0
113.8 184.3 255.8 314.6 360.6 410.8 479.4 548.9 589.4 605.1
611.6 629.4 647.1 657.1 658.4 639.1 586.9 517.4 426.1 325.1
249.3 142.3 36.3 0.8 0.5 0.5 0.5 0.5 0.5 0.3
0.3 0.3 0.3 0 0 0 0
113.8 185 255.8 314.6 358.3 409.1 472.4 539.6 582.4 605.4
614.1 632.1 651.9 658.4 651.4 621.1 564.1 493.6 411.1 314.8
234.8 134.5 34.8 0.8 0.5 0.5 0.5 0.5 0.5 0.3
0.3 0.3 0.3 0 0 0 0
113.8 180 249.8 309.3 353.6 398.3 458.1 517.1 565.9 595.6
610.4 629.6 649.6 649.1 628.6 587.1 529.4 463.4 384.3 294.6
214 127.8 35.5 0.8 0.5 0.5 0.5 0.5 0.3 0.3
0.3 0.3 0.3 0 0 0 0
113.8 179.8 247.8 304.3 346.3 389.1 442.6 497.1 543.1 577.4
596.6 614.1 629.4 619.1 587.6 539.6 485.1 425.8 354.8 265.6
180.3 110.3 36.8 1.3 0.5 0.5 0.5 0.5 0.5 0.3
0.3 0.3 0.3 0.3 0 0 0
113.8 176 243.6 298.3 339.8 376.6 423.3 468.6 510.9 543.9
563.1 574.1 581.1 565.9 530.6 486.4 433.6 373.8 300.3 220
146.5 87.5 32.8 1.8 0.5 0.5 0.5 0.5 0.5 0.3
0.3 0.3 0.3 0.3 0 0 0
113.8 175 236.3 288.6 328.3 362.8 401.8 439.6 473.1 497.6
512.6 515.6 512.9 499.4 466.1 423.6 369.3 307.6 238.6 163.3
105.5 62.3 25.3 1.8 0.5 0.5 0.5 0.5 0.5 0.3
0.3 0.3 0.3 0.3 0.3 0 0
113.8 170.8 227.3 278.3 315.8 348.6 380.8 411.6 433.8 451.4
459.6 457.6 450.1 434.8 398.6 352.8 295.3 232.6 166.5 111.8
70.5 35.8 7 0.5 0.5 0.5 0.5 0.5 0.5 0.3
0.3 0.3 0.3 0.3 0.3 0.3 0
113.8 165 219.8 266.3 301.1 330.3 357.3 383.8 400.3 409.3
412.1 406.1 391.3 363.6 325.8 274.1 212.5 157.3 107.3 67.3
35.5 7.5 0.8 0.5 0.5 0.5 0.5 0.5 0.5 0.5
0.5 0.3 0.3 0.3 0.3 0.3 0
113.8 162.3 209.5 250.6 284.6 309.6 332.1 350.6 362.8 365.8
362.3 349.6 323.3 289.1 243.8 192.5 141.3 97.5 61.5 31.8
6.5 0.8 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5
0.5 0.5 0.5 0.3 0.3 0.3 0
113.8 155.8 198.5 234.6 263.3 285.6 302.1 313.1 319.3 316.3
304.8 284.3 252.1 210 166 123.8 87 55.5 27.5 6.3
0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5
0.5 0.5 0.5 0.5 0.3 0.3 0
113.8 152.5 188.8 217.5 241.3 257.6 268.1 272.3 270.3 260.8
242.1 214 178.8 142 103 72.3 47 24.5 6.3 0.8
0.3 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5
0.5 0.5 0.5 0.5 0.5 0.3 0
113.8 147.8 176 199.5 215.8 226.8 230.3 227.3 217.5 200.8
178 150 118.8 86.5 59 38.5 21.5 7.5 1 0.3
0.5 0.5 0.5 0.5 0.5 0.5 0.8 0.5 0.5 0.5
0.5 0.5 0.5 0.5 0.5 0.5 0
113.8 139 157.5 171 178 179.3 173.3 161.8 144.8 123.5
101 77.3 55.5 36.5 23.3 13.5 5 1 0.3 0.3
0.5 0.5 0.5 0.5 0.5 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.5 0.5 0.5 0
113.8 113 106 94.5 81 66 50.8 36.8 25.8 17.3
11.5 7.8 5 3 1.5 1 0.8 0.8 0.8 1
1 1 1 1 1 1 1 1 1 1
1 0.8 0.8 0.8 0.5 0.5 0
113.8 90.8 67 45.8 28.8 16.5 9.3 5 3.3 2.3
1.5 1.3 1.3 1 1.3 1.3 1.3 1.3 1.5 1.5
1.5 1.8 1.8 1.8 1.8 1.8 1.8 1.8 1.5 1.5
1.3 1.3 1 0.8 0.5 0.5 0
113.8 73.3 42.5 21.8 9.3 4.5 3 2.3 2 1.8
1.5 1.5 1.5 1.5 1.5 1.5 1.8 1.8 2 2.3
2.3 2.3 2.5 2.5 2.5 2.3 2.3 2.3 2 2
1.8 1.5 1.3 1 0.8 0.5 0
113.8 62.8 30.8 12 5 3.3 2.8 2.3 2 1.8
1.8 1.8 1.5 1.8 1.8 2 2 2.3 2.5 2.5
2.8 3 3 3 3 3 2.8 2.8 2.5 2.3
2.3 2 1.5 1.3 0.8 0.5 0
113.8 61.8 29 10 4.3 3 2.5 2.3 2 1.8
1.8 1.8 1.8 2 2 2 2.3 2.5 2.5 2.8
3 3.3 3.3 3 3 3 3 3 2.8 2.5
2.3 2 1.8 1.3 0.8 0.3 0
